IESNA:LM-63-2002
[TEST]P1056028
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]553
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
395.9 392 390.8 387.7 383.1 377.6 371 363.3 355.1 345.4
335 324.1 312.1 299.6 286.8 273.6 260 246.8 231.7 218.1
203.4 188.6 174.3 159.1 144.4 129.2 114.1 99 83.4 68.7
54.3 40.4 27.6 15.9 5.8 0 0
395.9 396.7 393.9 388.9 381.9 373.8 363.3 352 339.6 325.6
311.7 296.5 280.6 264.3 247.2 230.2 212.7 195.2 177.8 160.7
142.4 125.4 108.3 91.2 74.5 58.6 43.9 29.9 18.2 9.3
5.8 3.1 1.2 0.4 0 0 0
395.9 392.8 387.3 379.2 367.9 354.4 339.2 322.5 304.3 284.5
264.3 243 221.6 199.5 177.8 156.8 135.5 115.3 95.5 76.5
59.4 43.5 28.7 15.5 7.8 6.2 4.3 2.7 1.6 0.8
0.4 0.4 0 0 0 0 0
395.9 393.2 385.4 374.2 359.4 341.9 323.3 301.6 278.3 253.8
229.4 204.5 179.3 156 132.4 109.8 88.5 68.3 50.8 34.5
20.2 8.9 6.6 5 3.9 2.3 1.6 0.8 0.4 0.4
0.4 0.4 0 0 0 0 0
395.9 393.6 387 374.5 358.2 339.2 318.3 295.4 270.5 244.1
217.7 191 165.3 140.5 116.4 93.5 72.6 53.6 36.9 21.7
9.3 7 5.4 3.9 2.7 1.6 1.2 0.4 0.4 0.4
0 0 0 0 0 0 0
